??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-VA04-VA04-U2004-003
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M415-VA04-VA04-U2004-003
VERF
Availability
Available
BC
Order code
BCC0LZ4
TC
Artikelbezeichnung
BCC M415-VA04-VA04-U2004-003
PX
Product view
54308_01
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
W
Gewicht
0.100 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Connection 1 = M12x1-Male, straight, 5-pin, A-coded, Connection 2 = A, DIN-0°/180°-Valve connector, angled, 4-pin, Connection 3 = A, DIN-180°-Valve connector, angled, 4-pin, Operating voltage Ub = 24 VDC / 24 VAC, Cable = PUR black, 0.3 m, drag chain compatible, Rated current (40 °C) = 4.0 A, Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, IP rating = IP67/IP67/IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.